SIPLUS ET 200SP IM155-6PN R1 based on 6ES7155-6AU00-0HM0 with conformal coating -40...+70 °C . 2-port interface module IM 155-6 PN R1, 1 slot for BusAdapter, max. 64 I/O modules R1 redundancy, multi hot swap, 0.25 ms, optional PN strain relief,
Article Number (Market Facing Number) |
6AG1155-6AU00-7HM0 |
Product Description |
SIPLUS ET 200SP IM155-6PN R1 based on 6ES7155-6AU00-0HM0 with conformal coating -40...+70 °C . 2-port interface module IM 155-6 PN R1, 1 slot for BusAdapter, max. 64 I/O modules R1 redundancy, multi hot swap, 0.25 ms, optional PN strain relief,
|
Product family |
SIPLUS interface modules |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
473 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
65 Working day/Working days |
Net Weight (kg) |
0,221 Kg |
Packaging Dimension |
8,30 x 12,20 x 6,30 |
Package size unit of measure |
CM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515730279 |
UPC |
Not available |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group (PCK/FAGR) |
4257 |
Group Code (GCK/GBK) |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 24.11.2022 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-26-08 |
eClass |
14 |
27-24-26-08 |
eClass |
6 |
27-24-26-08 |
eClass |
7.1 |
27-24-26-08 |
eClass |
8 |
27-24-26-08 |
eClass |
9 |
27-24-26-08 |
eClass |
9.1 |
27-24-26-08 |
ETIM |
7 |
EC001604 |
ETIM |
8 |
EC001604 |
ETIM |
9 |
EC001604 |
|
|
|
|