SIPLUS NET CP 343-1 Advanced based on 6GK7343-1GX31-0XE0 with conformal coating, 0…+60 °C, for connection of the SIMATIC S7-300 CPU to Ind. Ethernet; PROFINET IO controller and/or IO Device; RT and RT and IRT IRT, MRP, PROFINET CBA; TCP/IP ISO, UDP, S7 communication, S5-compatible communication, (send/receive) with fetch/write with and without RFC 1006, multicast diagnostics extension,SNMP,DHCP, FTP client/server, email, Gigabit-SS1X RJ45 (10/100/1000); PROFINET interface 2x RJ45(10/100 Mbit) PROFINET CBA; security
Article Number (Market Facing Number) |
6AG1343-1GX31-4XE0 |
Product Description |
SIPLUS NET CP 343-1 Advanced based on 6GK7343-1GX31-0XE0 with conformal coating, 0…+60 °C, for connection of the SIMATIC S7-300 CPU to Ind. Ethernet; PROFINET IO controller and/or IO Device; RT and RT and IRT IRT, MRP, PROFINET CBA; TCP/IP ISO, UDP, S7 communication, S5-compatible communication, (send/receive) with fetch/write with and without RFC 1006, multicast diagnostics extension,SNMP,DHCP, FTP client/server, email, Gigabit-SS1X RJ45 (10/100/1000); PROFINET interface 2x RJ45(10/100 Mbit) PROFINET CBA; security
|
Product family |
SIPLUS S7-300 CP 343-1 Advanced |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 19.12.2023 |
Price Group / Headquarter Price Group |
471 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
70 Working day/Working days |
Net Weight (kg) |
0,574 Kg |
Packaging Dimension |
15,00 x 13,00 x 8,70 |
Package size unit of measure |
CM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618044329 |
UPC |
887621175184 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group (PCK/FAGR) |
4575 |
Group Code (GCK/GBK) |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.09.2014 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-08 |
eClass |
14 |
27-24-22-08 |
eClass |
6 |
27-24-22-08 |
eClass |
7.1 |
27-24-22-08 |
eClass |
8 |
27-24-22-08 |
eClass |
9 |
27-24-22-08 |
eClass |
9.1 |
27-24-22-08 |
ETIM |
7 |
EC001423 |
ETIM |
8 |
EC001423 |
ETIM |
9 |
EC001423 |
IDEA |
4 |
3564 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|