SIPLUS NET OLM G12-1300 V4.0 based on 6GK1503-3CC00 with conformal coating, -25…+60 °C, PROFIBUS OLM/G12-1300 V4.0 optical link module with 1 RS-485 and 2 glass fiber optic cable interfaces (4 BFOC sockets), 1300 Nm shaft length for large distances with signaling contact and test port
Article Number (Market Facing Number) |
6AG1503-3CC00-2AA0 |
Product Description |
SIPLUS NET OLM G12-1300 V4.0 based on 6GK1503-3CC00 with conformal coating, -25…+60 °C, PROFIBUS OLM/G12-1300 V4.0 optical link module with 1 RS-485 and 2 glass fiber optic cable interfaces (4 BFOC sockets), 1300 Nm shaft length for large distances with signaling contact and test port
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
471 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
65 Working day/Working days |
Net Weight (kg) |
0,431 Kg |
Packaging Dimension |
14,30 x 18,00 x 4,80 |
Package size unit of measure |
CM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618101909 |
UPC |
195125101951 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group (PCK/FAGR) |
4575 |
Group Code (GCK/GBK) |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-17-01-32 |
eClass |
14 |
19-17-01-32 |
eClass |
6 |
19-17-01-90 |
eClass |
7.1 |
19-17-01-14 |
eClass |
8 |
19-17-01-14 |
eClass |
9 |
19-17-01-14 |
eClass |
9.1 |
19-17-01-14 |
ETIM |
7 |
EC001467 |
ETIM |
8 |
EC001467 |
ETIM |
9 |
EC001467 |
IDEA |
4 |
3564 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|