SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1510-1DJ01-7AB0
Product
SIPLUS ET 200SP CPU 1510SP-1 PN based on 6ES7510-1DJ01-0AB0 with conformal coating, -40…+70 °C, no pluggable BusAdapter, central processing unit with work memory 100 KB for program and 750 KB for data, 1st interface, PROFINET IRT with 3-port switch, 72 ns bit performance, SIMATIC Memory Card required,
Notes
For this product a substitute is available: 6AG1510-1DK03-7AB0
6AG1510-1DK03-7AB0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1510-1DJ01-7AB0
Product Description SIPLUS ET 200SP CPU 1510SP-1 PN based on 6ES7510-1DJ01-0AB0 with conformal coating, -40…+70 °C, no pluggable BusAdapter, central processing unit with work memory 100 KB for program and 750 KB for data, 1st interface, PROFINET IRT with 3-port switch, 72 ns bit performance, SIMATIC Memory Card required,
Product family SIPLUS CPU 1510SP-1 PN
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 21.07.2023
Notes
For this product a substitute is available: 6AG1510-1DK03-7AB0
6AG1510-1DK03-7AB0 Compare Products
Substitute information
Substitute 6AG1510-1DK03-7AB0
Substitute Description SIPLUS ET 200SP CPU 1510SP-1 PN based on 6ES7510-1DK03-0AB0 with conformal coating -40...+70 °C . central processing unit with work memory 200 KB for program and 1 MB for data, 1st interface: PROFINET IRT with 3-port switch, 25 ns bit performance, SIMATIC Memory Card required, BusAdapter required for port 1 and 2
Price data
Price Group / Headquarter Price Group 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 45 Working day/Working days
Net Weight (kg) 0,547 Kg
Packaging Dimension 13,00 x 13,00 x 8,50
Package size unit of measure CM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618098674
UPC 804766904455
Commodity Code 85371091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group (PCK/FAGR) X0SM
Group Code (GCK/GBK) R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 29.07.2015
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-07
eClass 14 27-24-26-07
eClass 6 27-24-26-07
eClass 7.1 27-24-26-07
eClass 8 27-24-26-07
eClass 9 27-24-26-07
eClass 9.1 27-24-26-07
ETIM 7 EC001603
ETIM 8 EC001603
ETIM 9 EC001603
IDEA 4 3565
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;