SIPLUS ET 200SP CPU 1515SP PC2 L based on 6ES7677-2DB40-0GB0 with conformal coating, -40…+60 °C, 8 GB RAM, 128 GB CFast, Ready4Linux, S7-1500 software controller CPU 1505SP preinstalled, interfaces: 1x slot CFast, 1x slot SD/MMC, 1x connection for ET 200SP BusAdapter PROFINET, 1x 10/100/1000 Mbps Ethernet 2x USB 3.0; 2x USB 2.0, 1x DisplayPort, documentation on USB flash drive,
Article Number (Market Facing Number) |
6AG1677-2DB40-2GB0 |
Product Description |
SIPLUS ET 200SP CPU 1515SP PC2 L based on 6ES7677-2DB40-0GB0 with conformal coating, -40…+60 °C, 8 GB RAM, 128 GB CFast, Ready4Linux, S7-1500 software controller CPU 1505SP preinstalled, interfaces: 1x slot CFast, 1x slot SD/MMC, 1x connection for ET 200SP BusAdapter PROFINET, 1x 10/100/1000 Mbps Ethernet 2x USB 3.0; 2x USB 2.0, 1x DisplayPort, documentation on USB flash drive,
|
Product family |
SIPLUS CPU 1515SP PC2 |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 24.02.2023 |
Price Group / Headquarter Price Group |
473 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 5A992 |
Estimated dispatch time (Working Days) |
65 Working day/Working days |
Net Weight (kg) |
0,830 Kg |
Packaging Dimension |
14,20 x 18,90 x 9,20 |
Package size unit of measure |
CM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618117627 |
UPC |
Not available |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group (PCK/FAGR) |
4257 |
Group Code (GCK/GBK) |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 18.09.2018 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-26-07 |
eClass |
14 |
27-24-26-07 |
eClass |
6 |
27-24-26-07 |
eClass |
7.1 |
27-24-26-07 |
eClass |
8 |
27-24-26-07 |
eClass |
9 |
27-24-26-07 |
eClass |
9.1 |
27-24-26-07 |
ETIM |
7 |
EC001603 |
ETIM |
8 |
EC001603 |
ETIM |
9 |
EC001603 |
IDEA |
4 |
3565 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|