SIPLUS NET MD720 2G based on 6NH9720-3AA01-0XX0 with conformal coating, -25…+70 °C, GSM/GPRS, 2G mobile radio modem with RS-232 interface; for GSM services CSD, GPRS, SMS; Quadband GSM; AT command interface; observe national approvals! automatic GPRS connection setup; incl. gender changer for RS-232/PPI adapter
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6AG1720-3AA01-7XX0 |
Product Description |
SIPLUS NET MD720 2G based on 6NH9720-3AA01-0XX0 with conformal coating, -25…+70 °C, GSM/GPRS, 2G mobile radio modem with RS-232 interface; for GSM services CSD, GPRS, SMS; Quadband GSM; AT command interface; observe national approvals! automatic GPRS connection setup; incl. gender changer for RS-232/PPI adapter
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 05.07.2024 |
Notes |
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
471 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
45 Working day/Working days |
Net Weight (kg) |
0,171 Kg |
Packaging Dimension |
11,00 x 11,50 x 3,50 |
Package size unit of measure |
CM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618067007 |
UPC |
Not available |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group (PCK/FAGR) |
4575 |
Group Code (GCK/GBK) |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 03.02.2009 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|