SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AG4141-5BC30-0GV8
Product
Image similar
SIMATIC IPC427E (Microbox PC), HD graphic onboard, 4x USB V3.0 (high current), PCIe (optional), Core i5-6442EQ; 3x Gbit Ethernet (IE/PN); mounting onto standard rail; 16 GB; 2x RS232/485; without PCIe; without operating system, without exchangeable mass storage; 480 GB solid-state drive SATA; Industrial Edge SINUMERIK; 24 V DC industrial power supply and TPM
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG4141-5BC30-0GV8
Product Description SIMATIC IPC427E (Microbox PC), HD graphic onboard, 4x USB V3.0 (high current), PCIe (optional), Core i5-6442EQ; 3x Gbit Ethernet (IE/PN); mounting onto standard rail; 16 GB; 2x RS232/485; without PCIe; without operating system, without exchangeable mass storage; 480 GB solid-state drive SATA; Industrial Edge SINUMERIK; 24 V DC industrial power supply and TPM
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 202
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) 15 Working day/Working days
Net Weight (kg) 2,000 Kg
Package size unit of measure Not available
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622959435
UPC 195125330849
Commodity Code 84715000
LKZ_FDB/ CatalogID IC10
Product Group (PCK/FAGR) 2378
Group Code (GCK/GBK) R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 21.06.2021
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
|
Buy product
Quantity 1 Piece
;