SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AV2101-0AA02-3AA5
Product
Image similar
SIMATIC WinCC Comfort V19, engineering software in the TIA Portal; floating license; software and documentation on DVD; license key on USB flash drive; class A; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; for configuration of SIMATIC Panels. please observe product release: support.industry.siemens.com entry ID: 109821219 - - content: set (3x DVD + 1x USB)
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2101-0AA02-3AA5
Product Description SIMATIC WinCC Comfort V19, engineering software in the TIA Portal; floating license; software and documentation on DVD; license key on USB flash drive; class A; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; for configuration of SIMATIC Panels. please observe product release: support.industry.siemens.com entry ID: 109821219 - - content: set (3x DVD + 1x USB)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 17.01.2025
Price data
Price Group / Headquarter Price Group 278
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Working day/Working days
Net Weight (kg) 0,206 Kg
Packaging Dimension 18,50 x 17,50 x 3,50
Package size unit of measure CM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125457300
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80.2
Product Group (PCK/FAGR) 2276
Group Code (GCK/GBK) R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
|
Buy product
Quantity 1 Piece
Frequently bought together:
6AV2102-0AA02-3AA5
SIMATIC WinCC Advanced V19, 工程软件 在 TIA Portal 中; 浮动许可证; 软件和文档 在 DVD 上;许可证密钥 在 USB 闪存驱动器上;A 级; 9 种语言:德语,英语,中文, 法语,西班牙语,意大利语,俄语,日语,韩语供下载; 用于组态 SIMATIC 面板, WinCC Runtime Advanced, WinCC Unified PC Runtime。 请注意产品版本: support.industry.siemens.com 零件标识码:109821219 - - 内容:套组(3x DVD + 1x USB)
1PH8103-1UF02-0LA1
SIMOTICS M 紧凑型异步电机 1500RPM 5.5kW 35Nm 13.5A 368V 1750RPM 6.3kW 34Nm 13.1A 412V 2000RPM 7kW 33Nm 12.7A 460V 2200RPM 7.7kW 33Nm 12.7A 480V 强制通风;通风方向 驱动端--> 非驱动端;防护等级 IP55 20 位增量编码器 无换向位置 (编码器 IN20DQ) 带 Drive-CLiQ 接口 结构形式 IM B5(IMV 1,IM V3) 不带滑键的光滑轴 轴承规格:性能 振动性能:特殊/B;轴 和法兰精确度;特殊 接线盒(上方) 电缆引入口右侧 驱动端信号连接
6AV2103-0XA02-3AA5
SIMATIC WinCC Professional V19, 最大数量的过程变量, 工程软件 在 TIA Portal 中; 浮动许可证; 软件和文档 在 DVD 上;许可证密钥 在 USB 闪存驱动器上;A 级; 9 种语言:德语,英语,中文, 法语,西班牙语,意大利语,俄语,日语,韩语供下载; 用于组态 SIMATIC 面板, WinCC Runtime Advanced, WinCC RT Prof.(最大数量的过程变量) WinCC Unified PC Runtime。 请注意产品版本: support.industry.siemens.com 零件标识码:109821219 - - 内容:套组(3x DVD + 1x USB)
6AV2105-0HA12-3AA0
SIMATIC WinCC RT Professional, 4096 个过程变量 Asia V19, TIA Portal 中的运行系统软件, 单独许可证, DVD 上的软件和文档, USB 闪存驱动器上的许可证密钥, A 级, 6 种语言(德语,英语,法语,西班牙语,意大利语,中文), 请注意产品版本: support.industry.siemens.com 零件标识码:109821307 - - 内容:套组(2x DVD + 1x USB)
1PH8107-1DG03-2BA1
SIMOTICS M 紧凑型异步电机 2000RPM 10.5kW 50Nm 26A 355V 2300RPM 12kW 50Nm 26A 406V 2650RPM 13kW 47Nm 24A 460V 2800RPM 13.7kW 47Nm 24A 480V 强制通风;通风方向 驱动端--> 非驱动端;防护等级 IP55 22 位增量编码器 带换向位置 (编码器 IC22DQ) 带 Drive-CLiQ 接口 结构形式采用 B35 (IM V15,IM V35) 带滑键的轴 半键平衡 轴承规格: 默认带固定轴承 振动性能:R/A 轴/ 法兰精确度:R 接线盒(上方) 电缆引入口右侧 驱动端信号连接
;