SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV2105-2FH00-0BD0
Product
SIMATIC WinCC RT Professional, Powerpack 2048 PowerTags -> 4096 PowerTags /+Asia V11..V19 (without version change), runtime software in TIA Portal, single license, without software, without documentation, license key on USB flash drive, class A, - - content: 1x USB
Notes
Product is no longer available. Successor:
6AV2105-2FH00-0BJ0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2105-2FH00-0BD0
Product Description SIMATIC WinCC RT Professional, Powerpack 2048 PowerTags -> 4096 PowerTags /+Asia V11..V19 (without version change), runtime software in TIA Portal, single license, without software, without documentation, license key on USB flash drive, class A, - - content: 1x USB
Product family WinCC Runtime Professional
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 16.12.2024
Notes
Product is no longer available. Successor:
6AV2105-2FH00-0BJ0 Compare Products
Successor information
Successor 6AV2105-2FH00-0BJ0
Successor Description SIMATIC WinCC RT Professional, Powerpack 2048 PowerTags -> 4096 PowerTags /+Asia V11..V20 (without version change), runtime software in TIA Portal, single license, without software, without documentation, license key download, class A, - - consignee email address required for delivery
Price data
Price Group / Headquarter Price Group 276
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Working day/Working days
Net Weight (kg) 0,146 Kg
Packaging Dimension 17,40 x 19,20 x 3,40
Package size unit of measure CM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622951781
UPC 195125522886
Commodity Code 85235190
LKZ_FDB/ CatalogID ST80.2
Product Group (PCK/FAGR) 2277
Group Code (GCK/GBK) R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
|
Buy product
Quantity 1 Piece
;