SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV2115-2HA06-0AA0
No picture available
WinCC Runtime Professional SW package for SIMATIC IPC, 4096 PowerTags; Includes: WinCC Runtime Professional 4096 PowerTags V16; Delivery only if the same number of SIMATIC IPCs is ordered simultaneously. ******************************* Content: 6AV2105-0HA06-0AA0
Notes
Product is no longer available. Successor:
6AV2115-2HA07-0AA0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2115-2HA06-0AA0
Product Description WinCC Runtime Professional SW package for SIMATIC IPC, 4096 PowerTags; Includes: WinCC Runtime Professional 4096 PowerTags V16; Delivery only if the same number of SIMATIC IPCs is ordered simultaneously. ******************************* Content: 6AV2105-0HA06-0AA0
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2023
Notes
Product is no longer available. Successor:
6AV2115-2HA07-0AA0 Compare Products
Successor information
Successor 6AV2115-2HA07-0AA0
Successor Description WinCC Runtime Professional software package for SIMATIC IPC; 4096 PowerTags, includes: WinCC Runtime Professional 4096 PowerTags V17; supplied only if the same number of SIMATIC IPCs is ordered simultaneously. - - content: 6AV2105-0HA07-0AA0
Price data
Price Group / Headquarter Price Group 276
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,200 Kg
Package size unit of measure Not available
Price Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515732044
UPC 195125015395
Commodity Code 85234910
LKZ_FDB/ CatalogID ST9.80
Product Group (PCK/FAGR) 2277
Group Code (GCK/GBK) R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;