SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV6371-1DG07-5AX3
Product
WinCC/ProAgent upgrade from V7.2/7.3 -> V7.5 SP2 for SIMATIC WinCC V7.5 SP2, runtime software on CD-ROM, single license on USB flash drive please observe product release: support.industry.siemens.com SIOS entry ID: 109783852 - - content: set (1x DVD + 1x USB)
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6371-1DG07-5AX3
Product Description WinCC/ProAgent upgrade from V7.2/7.3 -> V7.5 SP2 for SIMATIC WinCC V7.5 SP2, runtime software on CD-ROM, single license on USB flash drive please observe product release: support.industry.siemens.com SIOS entry ID: 109783852 - - content: set (1x DVD + 1x USB)
Product family SIMATIC WinCC/ProAgent
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 276
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,218 Kg
Packaging Dimension 19,90 x 23,90 x 2,50
Package size unit of measure CM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622684429
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80.2Y
Product Group (PCK/FAGR) 4224
Group Code (GCK/GBK) R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Quantity 1 Piece
;