protective film 15" touch devices for MP 370 15" Touch, TP 1500 Basic, MP 377 15" Touch and Thin Client 15", scope of supply: 10 protective films
Article Number (Market Facing Number) |
6AV6574-1AD00-4EX0 |
Product Description |
protective film 15" touch devices for MP 370 15" Touch, TP 1500 Basic, MP 377 15" Touch and Thin Client 15", scope of supply: 10 protective films
|
Product family |
Protective films |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
2Z7 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
1 Working day/Working days |
Net Weight (kg) |
0,399 Kg |
Packaging Dimension |
30,40 x 38,50 x 1,70 |
Package size unit of measure |
CM |
Price Unit |
1 Package |
Packaging Quantity |
10 |
EAN |
4025515068662 |
UPC |
662643256499 |
Commodity Code |
39199080 |
LKZ_FDB/ CatalogID |
ST80.1Q |
Product Group (PCK/FAGR) |
2260 |
Group Code (GCK/GBK) |
R141 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-33-02-92 |
eClass |
14 |
27-33-02-92 |
eClass |
6 |
27-24-92-03 |
eClass |
7.1 |
27-24-92-03 |
eClass |
8 |
27-24-92-03 |
eClass |
9 |
27-33-02-92 |
eClass |
9.1 |
27-33-02-92 |
ETIM |
7 |
EC002584 |
ETIM |
8 |
EC002584 |
ETIM |
9 |
EC002584 |
IDEA |
4 |
3552 |
UNSPSC |
15 |
32-15-17-03 |
|
|
|
|