SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AV6612-0AA51-3CA5
Product
WinCC flexible 2008 Standard engineering software,floating license license key on USB flash drive, software and documentation on DVD in de/en/fr/it/es/zh-CHS/zh-CHT/ko /ja executable in Windows 7 Professional/Ultimate/Enterpris e(32/64) Windows 10 Professional/Enterprise (64), for configuration of SIMATIC Panels - - content: set (1x DVD + 1x USB)
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6612-0AA51-3CA5
Product Description WinCC flexible 2008 Standard engineering software,floating license license key on USB flash drive, software and documentation on DVD in de/en/fr/it/es/zh-CHS/zh-CHT/ko /ja executable in Windows 7 Professional/Ultimate/Enterpris e(32/64) Windows 10 Professional/Enterprise (64), for configuration of SIMATIC Panels - - content: set (1x DVD + 1x USB)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 01.10.2022
Price data
Price Group / Headquarter Price Group 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) 15 Working day/Working days
Net Weight (kg) 0,211 Kg
Packaging Dimension 18,80 x 26,60 x 3,00
Package size unit of measure CM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169186988
UPC 662643342444
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80.2H
Product Group (PCK/FAGR) 2336
Group Code (GCK/GBK) R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Quantity 1 Piece
;