- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- HMI devices
- HMI software
- Accessories
- Batteries
- Fixing elements
- Labeling strips
- Input devices, cables
- Input tools
- HMI connecting components
- Power supply units, power supply cords
- Back covers
- Protective films
- Protective covers, dust caps, INOX frames
- Service sets
- Storage media
- Transport and storage
- Distribution boards
- Additional accessories
- Industrial Wireless LAN, Access Control with RFID
- Process coupling
- SITOP power supplies

- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
protective film 10" touch devices, type 10, for Mobile Panel 277 10", scope of supply: 10 protective films
Article Number (Market Facing Number) |
6AV6645-7AB15-0AS0 |
Product Description |
protective film 10" touch devices, type 10, for Mobile Panel 277 10", scope of supply: 10 protective films
|
Product family |
Protective films |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
2Z7 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
1 Working day/Working days |
Net Weight (kg) |
0,296 Kg |
Packaging Dimension |
19,20 x 28,60 x 5,50 |
Package size unit of measure |
CM |
Price Unit |
1 Package |
Packaging Quantity |
10 |
EAN |
4025515075417 |
UPC |
040892783452 |
Commodity Code |
39199080 |
LKZ_FDB/ CatalogID |
ST80.1F |
Product Group (PCK/FAGR) |
2260 |
Group Code (GCK/GBK) |
R141 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 31.03.2008 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-33-02-92 |
eClass |
14 |
27-33-02-92 |
eClass |
6 |
27-24-92-03 |
eClass |
7.1 |
27-24-92-03 |
eClass |
8 |
27-24-92-03 |
eClass |
9 |
27-33-02-92 |
eClass |
9.1 |
27-33-02-92 |
ETIM |
7 |
EC002584 |
ETIM |
8 |
EC002584 |
ETIM |
9 |
EC002584 |
IDEA |
4 |
3552 |
UNSPSC |
15 |
32-15-17-03 |
|
|
|
|