steel mounting clips for 15", 19", 22" widescreen for Comfort Panel, IPC, Flat Panel, thin client, except SCD1900 19" widescreen sheet thickness 2 ... 6 mm scope of supply: 20 mounting clips including screws
Article Number (Market Facing Number) |
6AV6671-8XK00-0AX3 |
Product Description |
steel mounting clips for 15", 19", 22" widescreen for Comfort Panel, IPC, Flat Panel, thin client, except SCD1900 19" widescreen sheet thickness 2 ... 6 mm scope of supply: 20 mounting clips including screws
|
Product family |
SIMATIC Industrial Flat Panel HYG |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
2Z7 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
1 Working day/Working days |
Net Weight (kg) |
0,142 Kg |
Packaging Dimension |
9,00 x 12,00 x 5,10 |
Package size unit of measure |
CM |
Price Unit |
1 Package |
Packaging Quantity |
20 |
EAN |
4025515081319 |
UPC |
040892998030 |
Commodity Code |
84733080 |
LKZ_FDB/ CatalogID |
ST80.1Q |
Product Group (PCK/FAGR) |
2260 |
Group Code (GCK/GBK) |
R141 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 23.04.2012 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-33-02-92 |
eClass |
14 |
27-33-02-92 |
eClass |
6 |
27-24-92-03 |
eClass |
7.1 |
27-24-92-03 |
eClass |
8 |
27-24-92-03 |
eClass |
9 |
27-33-02-92 |
eClass |
9.1 |
27-33-02-92 |
ETIM |
7 |
EC002584 |
ETIM |
8 |
EC002584 |
ETIM |
9 |
EC002584 |
IDEA |
4 |
3552 |
UNSPSC |
15 |
32-15-17-03 |
|
|
|
|