| |
SIMATIC IFP 1200 V2 ext. hygienic, IP69, stainless steel, 12" multi-touch display (16:10) with 1280x800 pixel resolution, built-in unit for 24 V DC, display port interface, can be placed up to 100 m away HDBaseT, USB on the rear side, blue FDA compliant gasket, increased impact protection with splinter protection display front according to directives EN 1672-2, FDA 21 CFR 177.2006 neutral design,
Article Number (Market Facing Number) |
6AV7285-6NH00-0AB0 |
Product Description |
SIMATIC IFP 1200 V2 ext. hygienic, IP69, stainless steel, 12" multi-touch display (16:10) with 1280x800 pixel resolution, built-in unit for 24 V DC, display port interface, can be placed up to 100 m away HDBaseT, USB on the rear side, blue FDA compliant gasket, increased impact protection with splinter protection display front according to directives EN 1672-2, FDA 21 CFR 177.2006 neutral design,
|
Product family |
SIMATIC Industrial Flat Panel HYG |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
275 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99H |
Estimated dispatch time (Working Days) |
1 Working day/Working days |
Net Weight (kg) |
5,079 Kg |
Packaging Dimension |
36,20 x 51,00 x 12,30 |
Package size unit of measure |
CM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047623413165 |
UPC |
Not available |
Commodity Code |
85285210 |
LKZ_FDB/ CatalogID |
ST80.1T |
Product Group (PCK/FAGR) |
4C97 |
Group Code (GCK/GBK) |
R141 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 11.05.2023 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Silicic acid, lead salt
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-20-02-01 |
eClass |
14 |
19-20-02-01 |
eClass |
6 |
19-20-02-01 |
eClass |
7.1 |
19-20-02-01 |
eClass |
8 |
19-20-02-01 |
eClass |
9 |
19-20-02-01 |
eClass |
9.1 |
19-20-02-01 |
ETIM |
7 |
EC001428 |
ETIM |
8 |
EC001428 |
ETIM |
9 |
EC001428 |
|
|
|
|