Please note SiePortal functions might not be available from Saturday, April 05 05:00 AM CET to Sunday, April 06 03:00 PM CET due to routine maintenance.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AV7674-1ME50-0AA0
Product
safety keyswitch for Extension Units, safety operator control, 22 mm, round, plastic, latching, with 2 keys, 2 switch positions 0-1, in position 0 the key can be removed, 2 closing contacts, without inscription, (incl. printed circuit board with contact module), scope of supply: 1 keyswitch, 1 printed circuit board, 2 keys, including mounting accessories
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV7674-1ME50-0AA0
Product Description safety keyswitch for Extension Units, safety operator control, 22 mm, round, plastic, latching, with 2 keys, 2 switch positions 0-1, in position 0 the key can be removed, 2 closing contacts, without inscription, (incl. printed circuit board with contact module), scope of supply: 1 keyswitch, 1 printed circuit board, 2 keys, including mounting accessories
Product family Extension Units and operator controls
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 2Z7
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 15 Working day/Working days
Net Weight (kg) 0,001 Kg
Packaging Dimension 7,50 x 15,40 x 3,40
Package size unit of measure CM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515738886
UPC 195125114067
Commodity Code 85365080
LKZ_FDB/ CatalogID ST80.1T
Product Group (PCK/FAGR) 2260
Group Code (GCK/GBK) R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 09.04.2020
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-33-02-92
eClass 14 27-33-02-92
eClass 6 27-24-92-03
eClass 7.1 27-24-92-03
eClass 8 27-24-92-03
eClass 9 27-33-02-92
eClass 9.1 27-33-02-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Piece
Frequently bought together:
6AG1950-2AA01-4AA0
SIPLUS S7-300 SIWAREX U electronic weighing system based on 7MH4950-2AA01 with conformal coating, 0…+60 °C,
6ED1055-1FB00-0BA2
LOGO! DM8 230R expansion module, PS/I/O: 230V/230V/relay, 2 MW, 4 DI/4 DO for LOGO! 8
6ED1055-1FB10-0BA2
LOGO! DM16 230R expansion module, PS/I/O: 230V/230V/relay, 4 MW, 8 DI/8 DO for LOGO! 8
6ED1055-1MA00-0BA2
LOGO! AM2 expansion module, PS/: 12/24 V DC, 2 AI, 0-10 V or 0/4-20 mA for LOGO! 8
6ES7132-6BH01-0BA0
SIMATIC ET 200SP, Digital output module, DQ 16x 24V DC/0,5A Standard, Source output (PNP,P-switching) Packing unit: 1 piece, fits to BU-type A0, Colour Code CC00, substitute value output, module diagnostics for: short-circuit to L+ and ground, wire break, supply voltage
;