SITOP PSU6200 Starter package 2 SITOP 6200 10A 1-phase Input: 120 … 230 V AC, SITOP SEL1400 4*10 A with diagnostic interface
Notes
Product is no longer available
Successor hint: information from product management
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6EP3334-7SB00-3AP0 |
Product Description |
SITOP PSU6200 Starter package 2 SITOP 6200 10A 1-phase Input: 120 … 230 V AC, SITOP SEL1400 4*10 A with diagnostic interface
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.10.2023 |
Notes |
Product is no longer available
Successor hint: information from product management
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
5PC |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Working day/Working days |
Net Weight (kg) |
1,200 Kg |
Packaging Dimension |
225,00 x 190,00 x 105,00 |
Package size unit of measure |
MM |
Price Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
195125086944 |
Commodity Code |
85044083 |
LKZ_FDB/ CatalogID |
KT10-PE |
Product Group (PCK/FAGR) |
4741 |
Group Code (GCK/GBK) |
R315 |
Country of origin |
Rakousko |
Compliance with the substance restrictions according to RoHS directive |
Since: 23.01.2012 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|