- Drive technology
- Automation technology
- Automation systems
- SIMATIC Industrial Automation Systems
- Controllers
- I/O systems
- SIMATIC ET 200 systems for the control cabinet
- SIMATIC ET 200SP
- Interface modules
- Central processing units
 - I/O modules
- Digital input modules
- Digital output modules
- Digital input/output modules
- Analog input modules
- Analog output modules
- SIPLUS I/O modules
- Technology modules
- Communication
- Fail-safe I/O modules
- Ex I/O modules
- SIRIUS 3RA8 intelligent load feeders
- SIRIUS 3RC7 intelligent link modules
- ET 200SP e-Starter
- ET 200SP motor starters
- Pneumatics
- Power supplies
- BaseUnits
- SIPLUS BaseUnits
- BusAdapters
- SIPLUS BusAdapters
- Accessories
- SIMATIC ET 200SP HA
- SIMATIC ET 200MP
- SIMATIC ET 200M
- SIMATIC ET 200iSP
- SIMATIC ET 200 systems without control cabinet
- PROFIBUS components
- PROFINET components
- Network components for PROFIBUS
- Gateways
- Data enablers
- SIMATIC control systems
- Software for SIMATIC Controllers
- Programming devices
- Siemens Partner Program
- SIMOTION Motion Control System
- SINUMERIK CNC automation systems
- System cabling/control cabinets
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SIMATIC ET 200SP, digital output module, DQ 4x 24 V DC/2A High Speed, Pack quantity: 1 unit suitable for BU type A0, Color code CC00, 3 alternative operating modes: DQ, Oversampling, PWM Module diagnostics
Article Number (Market Facing Number) |
6ES7132-6BD20-0DA0 |
Product Description |
SIMATIC ET 200SP, digital output module, DQ 4x 24 V DC/2A High Speed, Pack quantity: 1 unit suitable for BU type A0, Color code CC00, 3 alternative operating modes: DQ, Oversampling, PWM Module diagnostics
|
Product family |
Digital output modules |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
255 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
1 Working day/Working days |
Net Weight (kg) |
0,038 Kg |
Packaging Dimension |
6,90 x 7,50 x 2,70 |
Package size unit of measure |
CM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047623405641 |
UPC |
804766209352 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
ST76 |
Product Group (PCK/FAGR) |
4520 |
Group Code (GCK/GBK) |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 31.03.2015 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Silicic acid, lead salt
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
b066fd09-a909-4bde-88e4-711c9e48fb83 |
|
|
Version
|
Classification
|
eClass |
12 |
27-24-26-04 |
eClass |
14 |
27-24-26-04 |
eClass |
6 |
27-24-26-04 |
eClass |
7.1 |
27-24-26-04 |
eClass |
8 |
27-24-26-04 |
eClass |
9 |
27-24-26-04 |
eClass |
9.1 |
27-24-26-04 |
ETIM |
7 |
EC001599 |
ETIM |
8 |
EC001599 |
ETIM |
9 |
EC001599 |
IDEA |
4 |
3566 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|