SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7392-2BX10-0AA0
Product
Image similar
SIMATIC S7-300, 10 labeling sheets DIN A4, Color: light-beige, 10 labeling strips/sheet, for signal modules (32 channels), Material: foil, pre-perforated, for printing with laser printer, 10 sheets per packing unit
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7392-2BX10-0AA0
Product Description SIMATIC S7-300, 10 labeling sheets DIN A4, Color: light-beige, 10 labeling strips/sheet, for signal modules (32 channels), Material: foil, pre-perforated, for printing with laser printer, 10 sheets per packing unit
Product family Labeling sheets
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2023
Price data
Price Group / Headquarter Price Group 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 50 Working day/Working days
Net Weight (kg) 0,223 Kg
Packaging Dimension 21,00 x 29,90 x 1,30
Package size unit of measure CM
Price Unit 1 Package
Packaging Quantity 10
Additional Product Information
EAN 4025515068198
UPC 662643170337
Commodity Code 39206100
LKZ_FDB/ CatalogID ST73
Product Group (PCK/FAGR) 2288
Group Code (GCK/GBK) R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-92
eClass 14 27-24-22-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-22-92
eClass 9.1 27-24-22-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Package
;