SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7672-8AC02-0YA0
Product
Image similar
SIMATIC S7-1500, Software Controller CPU 1508S, Single License for 1 installation, runtime software class A; R-SW, software and documentation on DVD, license key on USB flash drive; 6 languages (de,en,it,fr,es,zh); executable in Windows 10; reference hardware: IPC4x7E, BX/PX-39A, IPC6x7E, IPC8x7E
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7672-8AC02-0YA0
Product Description SIMATIC S7-1500, Software Controller CPU 1508S, Single License for 1 installation, runtime software class A; R-SW, software and documentation on DVD, license key on USB flash drive; 6 languages (de,en,it,fr,es,zh); executable in Windows 10; reference hardware: IPC4x7E, BX/PX-39A, IPC6x7E, IPC8x7E
Product family CPU 1508S Windows
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 215
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Working day/Working days
Net Weight (kg) 0,182 Kg
Packaging Dimension 18,50 x 17,20 x 3,20
Package size unit of measure CM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515740315
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID STWINAC
Product Group (PCK/FAGR) 4A61
Group Code (GCK/GBK) R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-06-03
eClass 14 27-24-06-03
eClass 6 27-24-06-03
eClass 7.1 27-24-06-03
eClass 8 27-24-06-03
eClass 9 27-24-06-03
eClass 9.1 27-24-06-03
ETIM 7 EC002633
ETIM 8 EC002633
ETIM 9 EC002633
|
Buy product
Quantity 1 Piece
;