SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7822-0BE06-0YE5
Product
SIMATIC STEP 7 Basic V16; upgrade V10.5-> V16; floating license; engineering software in the TIA Portal; software, documentation and license for download; class A; 6 languages: de,en,fr,es,it,zh; executable in Windows 7 (64-bit); Windows 10 (64-bit), Windows Server 2012R2 (64-bit), Windows Server 2016/2019 (64); for configuration of SIMATIC S7-1200, SIMATIC Basic Panels - - consignee email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available
Successor hint: A newer version is available: 6ES7822-0BE07-0YE5
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7822-0BE06-0YE5
Product Description SIMATIC STEP 7 Basic V16; upgrade V10.5-> V16; floating license; engineering software in the TIA Portal; software, documentation and license for download; class A; 6 languages: de,en,fr,es,it,zh; executable in Windows 7 (64-bit); Windows 10 (64-bit), Windows Server 2012R2 (64-bit), Windows Server 2016/2019 (64); for configuration of SIMATIC S7-1200, SIMATIC Basic Panels - - consignee email address required for delivery
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.01.2024
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available
Successor hint: A newer version is available: 6ES7822-0BE07-0YE5
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622805367
UPC 195125319844
Commodity Code Not available
LKZ_FDB/ CatalogID ST79-SW
Product Group (PCK/FAGR) 4A6F
Group Code (GCK/GBK) R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;