SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7822-0BE07-0YE5
Product
SIMATIC STEP 7 Basic V17; upgrade V10.5-> V17; floating license; engineering software in the TIA Portal; software, documentation and license for download; class A; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; executable in Windows 10, Windows Server 2016/2019; for configuration of SIMATIC S7-1200, SIMATIC Basic Panels - - consignee email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
For this product a successor is available
6ES7822-0BE08-0YE5 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7822-0BE07-0YE5
Product Description SIMATIC STEP 7 Basic V17; upgrade V10.5-> V17; floating license; engineering software in the TIA Portal; software, documentation and license for download; class A; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; executable in Windows 10, Windows Server 2016/2019; for configuration of SIMATIC S7-1200, SIMATIC Basic Panels - - consignee email address required for delivery
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 07.02.2023
Notes
This product is downloadable only. This product is downloadable only.
For this product a successor is available
6ES7822-0BE08-0YE5 Compare Products
Successor information
Successor 6ES7822-0BE08-0YE5
Successor Description SIMATIC STEP 7 Basic V18, upgrade V10.5-> V18; floating license; engineering software in the TIA Portal; software, documentation and license for download; class A; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; executable on Windows 10; Windows 11; Windows Server 2016/2019/2022; for configuration of SIMATIC S7-1200, SIMATIC Basic Panels - - consignee email address required for delivery
Price data
Price Group / Headquarter Price Group 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622943823
UPC 195125315570
Commodity Code Not available
LKZ_FDB/ CatalogID ST79-SW
Product Group (PCK/FAGR) 4A6F
Group Code (GCK/GBK) R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;