SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7822-1AA07-0XC2
Product
SIMATIC STEP 7 Professional V17; migration package; Powerpack & upgrade STEP 7 V5.7 -> V17/2021; combo floating license; only valid with simultaneous order of a SUS 6ES7810-5CC04-0YE2. prerequisite is an existing STEP 7 SUS. software and documentation on DVD, class A; license on USB flash drive; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; executable in Windows 10, Windows Server 2016/2019; for configuration of SIMATIC S7-1200/1500, S7-300/400/WinAC, SIMATIC Basic Panels - - content: set (5x DVD + 1x USB)
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7822-1AA07-0XC2
Product Description SIMATIC STEP 7 Professional V17; migration package; Powerpack & upgrade STEP 7 V5.7 -> V17/2021; combo floating license; only valid with simultaneous order of a SUS 6ES7810-5CC04-0YE2. prerequisite is an existing STEP 7 SUS. software and documentation on DVD, class A; license on USB flash drive; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; executable in Windows 10, Windows Server 2016/2019; for configuration of SIMATIC S7-1200/1500, S7-300/400/WinAC, SIMATIC Basic Panels - - content: set (5x DVD + 1x USB)
Product family STEP 7 Professional
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 08.02.2023
Price data
Price Group / Headquarter Price Group 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,215 Kg
Packaging Dimension 18,30 x 26,30 x 3,00
Package size unit of measure CM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515740506
UPC 195125194113
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79-SW
Product Group (PCK/FAGR) 4A6F
Group Code (GCK/GBK) R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;