SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7823-0RE00-3AA0
Product
SIMATIC Robot Library V1.1, single runtime license download contains license certificate for 1 robot arm as PDF, for download, class A; executable on S7-1500(F) and S7-1500S(F), SIMATIC S7-1500(F) - firmware version 2.8 or newer, SIMATIC S7-1500S(F) - firmware version V20.8 or newer, requires TIA Portal V16 or higher, based on SRCI V1.3 - - consignee email address required for delivery - - Interpreter from the respective robot manufacturer on the robot control required
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7823-0RE00-3AA0
Product Description SIMATIC Robot Library V1.1, single runtime license download contains license certificate for 1 robot arm as PDF, for download, class A; executable on S7-1500(F) and S7-1500S(F), SIMATIC S7-1500(F) - firmware version 2.8 or newer, SIMATIC S7-1500S(F) - firmware version V20.8 or newer, requires TIA Portal V16 or higher, based on SRCI V1.3 - - consignee email address required for delivery - - Interpreter from the respective robot manufacturer on the robot control required
Product family SIMATIC Robot Library
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group / Headquarter Price Group 2RO
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515740674
UPC 195125210691
Commodity Code Not available
LKZ_FDB/ CatalogID ST79-SW
Product Group (PCK/FAGR) X0GF
Group Code (GCK/GBK) R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;