Front connector for SIMATIC S7-300 20 pole (6ES7392-1AJ00-0AA0) with 20 single cores 0.5 mm2, Single cores H05V-K, Screw version VPE=5 units L = 2.5 m
Article Number (Market Facing Number) |
6ES7922-3BC50-5AB0 |
Product Description |
Front connector for SIMATIC S7-300 20 pole (6ES7392-1AJ00-0AA0) with 20 single cores 0.5 mm2, Single cores H05V-K, Screw version VPE=5 units L = 2.5 m
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 01.10.2023 |
Price Group / Headquarter Price Group |
592 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
1 Working day/Working days |
Net Weight (kg) |
3,000 Kg |
Packaging Dimension |
30,00 x 30,00 x 22,50 |
Package size unit of measure |
CM |
Price Unit |
1 Package |
Packaging Quantity |
5 |
EAN |
4025515130567 |
UPC |
Not available |
Commodity Code |
85444290 |
LKZ_FDB/ CatalogID |
KT10-CA3 |
Product Group (PCK/FAGR) |
9394 |
Group Code (GCK/GBK) |
R315 |
Country of origin |
Romania |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-20 |
eClass |
14 |
27-24-22-20 |
eClass |
6 |
27-24-92-05 |
eClass |
7.1 |
27-24-92-05 |
eClass |
8 |
27-24-92-05 |
eClass |
9 |
27-24-22-20 |
eClass |
9.1 |
27-24-22-20 |
ETIM |
7 |
EC000237 |
ETIM |
8 |
EC000237 |
ETIM |
9 |
EC000237 |
IDEA |
4 |
3553 |
UNSPSC |
15 |
32-15-17-03 |
|
|
|
|