- Drive technology
- Automation technology
- Automation systems
- SIMATIC Industrial Automation Systems
- SIMOTION Motion Control System
- SINUMERIK CNC automation systems
- System cabling/control cabinets
- SIMATIC TOP connect system cabling
- System cabling for SIMATIC S7-1500 and ET 200MP
- System cabling for SIMATIC S7-1500 IO (25 mm), ET 200SP, S7-1200 and LOGO!
- System cabling for SIMATIC ET 200SP HA
- System cabling for SIMATIC S7-300 and ET 200M
- Fully modular connection
- Front connector modules
- Connecting cables
- Connection modules
- Configuration and wiring
- Configuration guides
- Flexible connection
- System cabling for SIMATIC S7-400
- MOTION-CONNECT connection systems
- IE FC TP cable 2 x 2
- PROFIBUS FastConnect
- SpliTConnect
- AS-Interface shaped cable
- Switchgear
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
Connection module TPOO w. optocoupler 24 V DC, Output 8 NO contacts 24V DC/4 A Overload and short circuit-proof, with LED Push-in terminal VPE = 1 unit 16 pole IDC connection for cable
Article Number (Market Facing Number) |
6ES7924-0BF20-0BA0 |
Product Description |
Connection module TPOO w. optocoupler 24 V DC, Output 8 NO contacts 24V DC/4 A Overload and short circuit-proof, with LED Push-in terminal VPE = 1 unit 16 pole IDC connection for cable
|
Product family |
Connection modules |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
592 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Estimated dispatch time (Working Days) |
1 Working day/Working days |
Net Weight (kg) |
0,290 Kg |
Packaging Dimension |
6,80 x 13,20 x 7,80 |
Package size unit of measure |
CM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515153788 |
UPC |
887621850166 |
Commodity Code |
85366990 |
LKZ_FDB/ CatalogID |
KT10-CA1 |
Product Group (PCK/FAGR) |
9394 |
Group Code (GCK/GBK) |
R315 |
Country of origin |
Romania |
Compliance with the substance restrictions according to RoHS directive |
Since: 10.01.2014 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
3c06ce12-1805-4a90-9008-50bcd5fb2706 |
|
|
Version
|
Classification
|
eClass |
12 |
27-14-11-28 |
eClass |
14 |
27-25-01-12 |
eClass |
6 |
27-14-11-28 |
eClass |
7.1 |
27-14-11-28 |
eClass |
8 |
27-14-11-28 |
eClass |
9 |
27-14-11-28 |
eClass |
9.1 |
27-14-11-28 |
ETIM |
7 |
EC000900 |
ETIM |
8 |
EC000900 |
ETIM |
9 |
EC000900 |
UNSPSC |
15 |
39-12-23-31 |
|
|
|
|