SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7924-2AK20-0BC0
Product
Image similar
Connection module TP1 DI-M read 32 channels a. 4x2 terminals f. Potential supply Type: Push-in terminal with LED, VPE = 1 unit 50 pole IDC connector f. cable
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7924-2AK20-0BC0
Product Description Connection module TP1 DI-M read 32 channels a. 4x2 terminals f. Potential supply Type: Push-in terminal with LED, VPE = 1 unit 50 pole IDC connector f. cable
Product family Connection modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 592
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,200 Kg
Packaging Dimension 6,80 x 10,20 x 7,80
Package size unit of measure CM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515155645
UPC 195125330832
Commodity Code 85366990
LKZ_FDB/ CatalogID KT10-CA1
Product Group (PCK/FAGR) 9394
Group Code (GCK/GBK) R315
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 01.08.2020
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number 8058e40c-b74d-4617-8581-fb1e994555b6
Classifications
 
Version Classification
eClass 12 27-14-11-28
eClass 14 27-25-01-12
eClass 6 27-14-11-28
eClass 7.1 27-14-11-28
eClass 8 27-14-11-28
eClass 9 27-14-11-28
eClass 9.1 27-14-11-28
ETIM 7 EC000900
ETIM 8 EC000900
ETIM 9 EC000900
UNSPSC 15 39-12-14-10
|
Buy product
Quantity 1 Piece
;