SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK1704-5DW00-3AE1
Product
Image similar
PROFIBUS SOFTNET-DP upgrade f. V6.0. V6.1, V6.2. Edition 2005 Software for PROFIBUS DP incl. FDL, with OPC Server and NCM PC; Single License for 1 installation of runtime software, software and electr. manual on CD-ROM, License key on USB stick, Class A 2 languages (de, en).
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK1704-5DW00-3AE1
Product Description PROFIBUS SOFTNET-DP upgrade f. V6.0. V6.1, V6.2. Edition 2005 Software for PROFIBUS DP incl. FDL, with OPC Server and NCM PC; Single License for 1 installation of runtime software, software and electr. manual on CD-ROM, License key on USB stick, Class A 2 languages (de, en).
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5S1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,521 Kg
Packaging Dimension 18,90 x 24,10 x 2,40
Package size unit of measure CM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169178341
UPC 040892872255
Commodity Code 85234920
LKZ_FDB/ CatalogID IK
Product Group (PCK/FAGR) 2419
Group Code (GCK/GBK) R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-04
eClass 14 27-24-25-04
eClass 6 27-24-25-04
eClass 7.1 27-24-25-04
eClass 8 27-24-25-04
eClass 9 27-24-25-04
eClass 9.1 27-24-25-04
ETIM 7 EC002537
ETIM 8 EC002537
ETIM 9 EC002537
IDEA 4 7150
UNSPSC 15 43-23-36-03
|
Buy product
Quantity 1 Piece
;