SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK1716-0HB70-3AC0
Product
Image similar
Power Pack S7-REDCONNECT/2007 for expansion S7-1613/2007 to S7-REDCONNECT; Single License for 1 Installation license key auf USB stick, class A 2 languages (de, en); for 32-bit: Windows XP pro, WIN 2003 Server, Windows Vista Ultimate/Business; for CP 1613, CP 1613 A2, CP 1623.
Notes
Product was deleted without replacement.
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK1716-0HB70-3AC0
Product Description Power Pack S7-REDCONNECT/2007 for expansion S7-1613/2007 to S7-REDCONNECT; Single License for 1 Installation license key auf USB stick, class A 2 languages (de, en); for 32-bit: Windows XP pro, WIN 2003 Server, Windows Vista Ultimate/Business; for CP 1613, CP 1613 A2, CP 1623.
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 09.12.2022
Notes
Product was deleted without replacement.
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 5S1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 15 Working day/Working days
Net Weight (kg) 0,377 Kg
Packaging Dimension 19,00 x 24,00 x 2,20
Package size unit of measure CM
Price Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169177825
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID IK
Product Group (PCK/FAGR) 2419
Group Code (GCK/GBK) R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;