SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK1901-0BE10-0AA0
Product
IE FC Keystone RJ45 4 x 2 RJ45 outlet that can be assembled in the field; 8-pole; Cat6A; metal enclosure; FC fast connection method; for assembly on DIN rail and 19" panel; 1 pack = 1 unit.
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK1901-0BE10-0AA0
Product Description IE FC Keystone RJ45 4 x 2 RJ45 outlet that can be assembled in the field; 8-pole; Cat6A; metal enclosure; FC fast connection method; for assembly on DIN rail and 19" panel; 1 pack = 1 unit.
Product family IE FC RJ45 plugs 4 x 2, Cat6a
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5K1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,077 Kg
Packaging Dimension 13,40 x 21,30 x 7,00
Package size unit of measure CM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169857000
UPC 804766816512
Commodity Code 85366990
LKZ_FDB/ CatalogID IK
Product Group (PCK/FAGR) 2430
Group Code (GCK/GBK) R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-23
eClass 14 19-17-01-23
eClass 6 19-17-01-90
eClass 7.1 19-17-01-23
eClass 8 19-17-01-23
eClass 9 19-17-01-23
eClass 9.1 19-17-01-23
ETIM 7 EC001134
ETIM 8 EC001134
ETIM 9 EC001134
UNSPSC 15 32-15-17-01
|
Buy product
Quantity 1 Piece
;