SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK1901-1BE00-0AA4
Product
Cu/FO modular outlet module support for mounting of IE RJ45 Keystone or FO LC coupler; mounting on DIN rail; 1 pack = 1 unit.
List Price Show prices
Customer Price Show prices
Additional Services
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK1901-1BE00-0AA4
Product Description Cu/FO modular outlet module support for mounting of IE RJ45 Keystone or FO LC coupler; mounting on DIN rail; 1 pack = 1 unit.
Product family Patch panel system 19''/ DIN rail
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5K1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,0007 Kg
Packaging Dimension 17,30 x 27,30 x 8,90
Package size unit of measure CM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169857932
UPC 195125496460
Commodity Code 85366990
LKZ_FDB/ CatalogID IK
Product Group (PCK/FAGR) 2430
Group Code (GCK/GBK) R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-23
eClass 14 19-17-01-23
eClass 6 19-17-01-90
eClass 7.1 19-17-01-23
eClass 8 19-17-01-23
eClass 9 19-17-01-23
eClass 9.1 19-17-01-23
ETIM 7 EC001134
ETIM 8 EC001134
ETIM 9 EC001134
|
Buy product
Quantity 1 Piece
;