| |
- - spare part - - SCALANCE X224, managed IE switch, 24x 10/100 Mbps RJ45 ports, LED diagnostics, error-signaling contact with set pushbutton, redundant power supply, PROFINET IO device, network management, can be operated in red. ring, including electronic manual on CD-ROM, C-PLUG optional.
Notes
Successor hint: Successor is SCALANCE XC224 (6GK5224-0BA00-2AC2)
Article Number (Market Facing Number) |
6GK5224-0BA00-2AA3 |
Product Description |
- - spare part - - SCALANCE X224, managed IE switch, 24x 10/100 Mbps RJ45 ports, LED diagnostics, error-signaling contact with set pushbutton, redundant power supply, PROFINET IO device, network management, can be operated in red. ring, including electronic manual on CD-ROM, C-PLUG optional.
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 01.10.2024 |
Notes |
Successor hint: Successor is SCALANCE XC224 (6GK5224-0BA00-2AC2)
|
Price Group / Headquarter Price Group |
5PC |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Working day/Working days |
Net Weight (kg) |
1,870 Kg |
Packaging Dimension |
120,00 x 123,00 x 125,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169853217 |
UPC |
040892784138 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK-A |
Product Group (PCK/FAGR) |
X0AG |
Group Code (GCK/GBK) |
R320 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 19.03.2007 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Silicic acid, lead salt
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|