- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Industrial Ethernet
- Cabling technology
- Media converters
- Layer 2 switches
- Compact switch modules
- SCALANCE X-000 unmanaged
- SCALANCE X-100 unmanaged
- SCALANCE X-200 managed
- SCALANCE X-200IRT managed
- SCALANCE X-300 managed
- SCALANCE XC-300 managed
- SCALANCE XCM-300 compact mainstream
- SCALANCE XCH-300 compact high-end
- SCALANCE XR-300 managed
- SCALANCE XRM-300 rack mainstream
- SCALANCE XRH-300 rack high-end
- SCALANCE XR-300WG managed
- Plug-in transceivers for SCALANCE
- RUGGEDCOM Ethernet Layer 2 switches
- Layer 3 switches / routers
- RUGGEDCOM Serial Device Servers
- RUGGEDCOM power supplies and PoE injectors
- Industrial Ethernet security
- Industrial IoT Gateways / Devices
- System interfaces
- SCALANCE accessories
- RUGGEDCOM Accessories
- Network management and diagnostics
- Gateways
- Partner solutions
- PROFINET
- PROFIBUS
- AS-Interface
 - IO-Link
 - SIMATIC Modbus/TCP
- Industrial wireless communication
- Industrial remote communication
- Industrial Security
- Rugged Communication
- Professional Services for industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SCALANCE XR326-2C PoE WG; managed IE Switch; 19" rack; 24 x 1GE electrical PoE ports 2 x 10GE electrical combo PoE ports; electrical o. optical; LED diagnostics; reset button; console port; PROFINET device; network management function; Redundancy Manager; No UL/FM approval; Power supply 240 V AC (85 – 264 V).
Article Number (Market Facing Number) |
6GK5326-2QS00-3RR3 |
Product Description |
SCALANCE XR326-2C PoE WG; managed IE Switch; 19" rack; 24 x 1GE electrical PoE ports 2 x 10GE electrical combo PoE ports; electrical o. optical; LED diagnostics; reset button; console port; PROFINET device; network management function; Redundancy Manager; No UL/FM approval; Power supply 240 V AC (85 – 264 V).
|
Product family |
SCALANCE XR-300WG managed |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
5N3 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
1 Working day/Working days |
Net Weight (kg) |
3,000 Kg |
Packaging Dimension |
210,00 x 125,00 x 147,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622821909 |
UPC |
195125084254 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK |
Product Group (PCK/FAGR) |
2425 |
Group Code (GCK/GBK) |
R320 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 23.10.2009 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Silicic acid, lead salt
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
8fe731df-4ceb-4454-b956-c1842a06cbdf |
|
|
Version
|
Classification
|
eClass |
12 |
19-17-01-30 |
eClass |
14 |
19-17-01-30 |
eClass |
6 |
19-17-01-06 |
eClass |
7.1 |
19-17-01-06 |
eClass |
8 |
19-17-01-06 |
eClass |
9 |
19-17-01-06 |
eClass |
9.1 |
19-17-01-06 |
ETIM |
7 |
EC000734 |
ETIM |
8 |
EC000734 |
ETIM |
9 |
EC000734 |
IDEA |
4 |
5208 |
UNSPSC |
15 |
39-12-22-14 |
|
|
|
|