SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK5766-1GE00-3KA0
Product
starter kit Wi-Fi 6, SCALANCE WxM766-1 Opt. 1, 1x SCALANCE WAM766-1, 1x SCALANCE WUM766-1, 2x M12 power connect. cable 2 m, 2x IE TP Cord M12/RJ45 2M, 4x antenna ANT795-4MX, for operation outside of USA/Israel.
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5766-1GE00-3KA0
Product Description starter kit Wi-Fi 6, SCALANCE WxM766-1 Opt. 1, 1x SCALANCE WAM766-1, 1x SCALANCE WUM766-1, 2x M12 power connect. cable 2 m, 2x IE TP Cord M12/RJ45 2M, 4x antenna ANT795-4MX, for operation outside of USA/Israel.
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5TP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 9N9999 / AL : N
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,100 Kg
Packaging Dimension 26,00 x 127,00 x 156,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623801597
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group (PCK/FAGR) X04K
Group Code (GCK/GBK) R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;