IWLAN access point, SCALANCE W786-2 RJ45, 2 radios, 6 R-SMA antenna connections, IEEE 802.11a/b/g/h/n, 2.4/5 GHz, gross 450 Mbit/s per radio, 1 x RJ45 (max. 1 Gbit/s), PoE, 24 V DC, IP65, (-40 to +60 °C), WPA2/802.11I/e, Observe national approval! (CERT ID: EAPN-W2-RJ-E3) Includes MPCIE-R1-ABGN-U3 Scope of delivery: Manuals on CD, de/en 1 x joint block, only for operation in Israel.
Article Number (Market Facing Number) |
6GK5786-2FC00-0AC0 |
Product Description |
IWLAN access point, SCALANCE W786-2 RJ45, 2 radios, 6 R-SMA antenna connections, IEEE 802.11a/b/g/h/n, 2.4/5 GHz, gross 450 Mbit/s per radio, 1 x RJ45 (max. 1 Gbit/s), PoE, 24 V DC, IP65, (-40 to +60 °C), WPA2/802.11I/e, Observe national approval! (CERT ID: EAPN-W2-RJ-E3) Includes MPCIE-R1-ABGN-U3 Scope of delivery: Manuals on CD, de/en 1 x joint block, only for operation in Israel.
|
Product family |
SCALANCE W786 RJ45 for outdoor use |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 15.08.2022 |
Price Group / Headquarter Price Group |
5W3 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
2,816 Kg |
Packaging Dimension |
258,00 x 80,00 x 258,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622502853 |
UPC |
804766503467 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK-A |
Product Group (PCK/FAGR) |
2407 |
Group Code (GCK/GBK) |
R323 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-17-02-12 |
eClass |
14 |
19-17-02-12 |
eClass |
6 |
19-17-02-01 |
eClass |
7.1 |
19-17-02-01 |
eClass |
8 |
19-17-02-01 |
eClass |
9 |
19-17-02-01 |
eClass |
9.1 |
19-17-02-01 |
ETIM |
7 |
EC000816 |
ETIM |
8 |
EC000816 |
ETIM |
9 |
EC000816 |
IDEA |
4 |
6844 |
UNSPSC |
15 |
43-22-26-40 |
|
|
|
|