SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK5795-6MP10-0AA0
Product
ANT795-6MP antenna for IWLAN (2.4/5/6 GHz), omnidirectional characteristic; including N-female plug: 5/8/8 dBi; IP65/67 (-40...+80 °C); Wi-Fi compliance and national approvals to be considered; mounting on wall or mast; scope of supply: 1x ANT795-6MP 1x mounting aid
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5795-6MP10-0AA0
Product Description ANT795-6MP antenna for IWLAN (2.4/5/6 GHz), omnidirectional characteristic; including N-female plug: 5/8/8 dBi; IP65/67 (-40...+80 °C); Wi-Fi compliance and national approvals to be considered; mounting on wall or mast; scope of supply: 1x ANT795-6MP 1x mounting aid
Product family IWLAN antennas
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5W3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,140 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure CM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623800491
UPC 195125590083
Commodity Code 85177100
LKZ_FDB/ CatalogID IK
Product Group (PCK/FAGR) 2410
Group Code (GCK/GBK) R323
Country of origin Čína
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-07-01-05
eClass 14 19-07-01-05
eClass 6 19-07-01-90
eClass 7.1 19-07-01-05
eClass 8 19-07-01-05
eClass 9 19-07-01-05
eClass 9.1 19-07-01-05
ETIM 7 EC001698
ETIM 8 EC001698
ETIM 9 EC001698
|
Buy product
Quantity 1 Piece
;