SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK5897-4ME00-0AA0
Product
ANT897-4ME antenna for public 3/4/5G mobile wireless networks and private 5G networks and WLAN 2.4/5 GHz, worldwide; omnidirectional characteristic; 600..6000 MHz; antenna gain: 2..6 dBi, including N-Connect female connection, IP65; -40..+85 °C; observe national approvals; mounting on wall or mast scope of delivery: 1x ANT 897-4ME, 1x mounting bracket; compact instructions as hard copy German/English,
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5897-4ME00-0AA0
Product Description ANT897-4ME antenna for public 3/4/5G mobile wireless networks and private 5G networks and WLAN 2.4/5 GHz, worldwide; omnidirectional characteristic; 600..6000 MHz; antenna gain: 2..6 dBi, including N-Connect female connection, IP65; -40..+85 °C; observe national approvals; mounting on wall or mast scope of delivery: 1x ANT 897-4ME, 1x mounting bracket; compact instructions as hard copy German/English,
Product family Mobile network antennas
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5M2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,212 Kg
Packaging Dimension 24,30 x 8,10 x 17,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169858007
UPC 195125313927
Commodity Code 85177100
LKZ_FDB/ CatalogID IK
Product Group (PCK/FAGR) 2438
Group Code (GCK/GBK) R323
Country of origin Čína
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-07-01-07
eClass 14 19-07-01-07
eClass 6 19-07-01-90
eClass 7.1 19-07-01-90
eClass 8 19-07-01-90
eClass 9 19-07-01-90
eClass 9.1 19-07-01-90
ETIM 7 EC001698
ETIM 8 EC001698
ETIM 9 EC001698
|
Buy product
Quantity 1 Piece
;