SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK5907-4UA00-0AA0
Product
SCALANCE CLP 2 GB W700 client iFeatures. removable data storage medium for activating iFeatures and supplementary functions in SCALANCE W devices in client mode. can be used for easy device replacement in case of failure, for recording configuration data, and firmware can be used in the following products with CLP slot: SCALANCE W700 Wi-Fi 5 and Wi-Fi 6
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5907-4UA00-0AA0
Product Description SCALANCE CLP 2 GB W700 client iFeatures. removable data storage medium for activating iFeatures and supplementary functions in SCALANCE W devices in client mode. can be used for easy device replacement in case of failure, for recording configuration data, and firmware can be used in the following products with CLP slot: SCALANCE W700 Wi-Fi 5 and Wi-Fi 6
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5W3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,003 Kg
Packaging Dimension 7,00 x 17,50 x 32,00
Package size unit of measure CM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622741337
UPC 195125320000
Commodity Code 85235190
LKZ_FDB/ CatalogID IK
Product Group (PCK/FAGR) 2410
Group Code (GCK/GBK) R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
|
Buy product
Quantity 1 Piece
;