SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK5980-0BB20-0AA5
Product
Image similar
2-pole terminal block for PROFIBUS OLM V4; (CH2/CH3 measurement); 1 pack = 5 units; spare part.
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5980-0BB20-0AA5
Product Description 2-pole terminal block for PROFIBUS OLM V4; (CH2/CH3 measurement); 1 pack = 5 units; spare part.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5N3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,200 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Price Unit 1 Package
Packaging Quantity 5
Additional Product Information
EAN 4047622972014
UPC Not available
Commodity Code 85369010
LKZ_FDB/ CatalogID IK
Product Group (PCK/FAGR) 2420
Group Code (GCK/GBK) R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 30.09.2011
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-11-06
eClass 14 27-14-11-06
eClass 6 27-14-11-06
eClass 7.1 27-14-11-06
eClass 8 27-14-11-06
eClass 9 27-14-11-06
eClass 9.1 27-14-11-06
ETIM 7 EC001284
ETIM 8 EC001284
ETIM 9 EC001284
|
Buy product
Quantity 1 Package
;