SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK5980-1CB00-0DA5
Product
Image similar
3-pole terminal block for Supply voltage for S7-1200 CPs, CSM 1277 1 pack=5 units; spare part.
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5980-1CB00-0DA5
Product Description 3-pole terminal block for Supply voltage for S7-1200 CPs, CSM 1277 1 pack=5 units; spare part.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5P1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,022 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Price Unit 1 Package
Packaging Quantity 5
Additional Product Information
EAN 4047622364826
UPC 804766231803
Commodity Code 85369010
LKZ_FDB/ CatalogID IK
Product Group (PCK/FAGR) 2415
Group Code (GCK/GBK) R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 30.09.2011
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-14-11-06
eClass 14 27-14-11-06
eClass 6 27-14-11-06
eClass 7.1 27-14-11-06
eClass 8 27-14-11-06
eClass 9 27-14-11-06
eClass 9.1 27-14-11-06
ETIM 7 EC001284
ETIM 8 EC001284
ETIM 9 EC001284
IDEA 4 4690
|
Buy product
Quantity 1 Package
;