SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK5980-2BA00-0AA4
Product
Image similar
SCALANCE XR-300 Rack Mount Kit; mounting bracket for 19-inch rack installation; for SCALANCE XR-300; 1 pack=4 units spare part.
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5980-2BA00-0AA4
Product Description SCALANCE XR-300 Rack Mount Kit; mounting bracket for 19-inch rack installation; for SCALANCE XR-300; 1 pack=4 units spare part.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5N3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,118 Kg
Packaging Dimension 50,00 x 50,00 x 50,00
Package size unit of measure MM
Price Unit 1 Package
Packaging Quantity 4
Additional Product Information
EAN 4019169256056
UPC 804766027529
Commodity Code 73269098
LKZ_FDB/ CatalogID IK
Product Group (PCK/FAGR) 2420
Group Code (GCK/GBK) R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 30.09.2011
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
|
Buy product
Quantity 1 Package
;