SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK5991-1AD00-8AC0
Product
SCALANCE X accessory; plug-in transceiver SFP991-1; 1x 100 Mbit/s LC port, optical; multimode optical up to max. 5 km 1 pack = 10 units.
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5991-1AD00-8AC0
Product Description SCALANCE X accessory; plug-in transceiver SFP991-1; 1x 100 Mbit/s LC port, optical; multimode optical up to max. 5 km 1 pack = 10 units.
Product family Plug-in transceivers for SCALANCE
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5N3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,100 Kg
Packaging Dimension 14,00 x 57,00 x 9,00
Package size unit of measure MM
Price Unit 1 Package
Packaging Quantity 10
Additional Product Information
EAN 4047622798782
UPC 195125315525
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group (PCK/FAGR) 2420
Group Code (GCK/GBK) R320
Country of origin Filipíny
Compliance with the substance restrictions according to RoHS directive Since: 23.10.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-17-03-01
eClass 14 19-17-03-01
|
Buy product
Quantity 1 Package
;