SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK5992-1AM00-8FA0
Product
SCALANCE X accessory; Plug-in transceiver SFP992-1LD; 1x 1000 Mbit/s LC port, with conformal coating; optical; single-mode optical up to max. 10 km .
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
9MC0110-1EG00-0AA3
Brownfield Connectivity – starter kit consisting of: SIMATIC IPC627E (box PC), Brownfield Connectivity Gateway, Brownfield Analytics, installation wizard, 3x license pro for BFC gateway, 3x Brownfield Analytics – Operations Dashboard, 3x Brownfield Analytics – Condition Dashboard. You can easily install the starter kit yourself. This gives you full data transparency for up to three machines, you can analyze them, and subsequently expand this to up to 60 machines.
Product
Article Number (Market Facing Number) 6GK5992-1AM00-8FA0
Product Description SCALANCE X accessory; Plug-in transceiver SFP992-1LD; 1x 1000 Mbit/s LC port, with conformal coating; optical; single-mode optical up to max. 10 km .
Product family Plug-in transceivers for SCALANCE
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5N3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,100 Kg
Packaging Dimension 60,00 x 100,00 x 22,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622401941
UPC 804766812323
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group (PCK/FAGR) 2420
Group Code (GCK/GBK) R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 23.10.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 19-17-03-01
eClass 14 19-17-03-01
IDEA 4 6839
UNSPSC 15 43-22-26-35
|
Buy product
Quantity 1 Piece
Frequently bought together:
6EP1332-1SH71
SIMATIC S7-1200 Power Module PM1207 Stabilized power supply input: 120/230 V AC, output: DC 24 V/2,5 A
6EP1433-2BA20
SITOP PSU300S 24 V/5 A stabilized power supply input: 400-500 V 3 AC output: 24 V DC/5 A
6EP3331-6SB00-0AY0
LOGO!POWER 24 V / 1.3 A stabilized power supply input: 100-240 V AC output: 24 V DC / 1.3 A
6EP3333-6SB00-0AY0
LOGO!POWER 24 V / 4 A stabilized power supply input: 100-240 V AC output: 24 V DC / 4 A
6EP3343-0SA00-0AY0
SITOP PSU3600 flexi Stabilized power supply Input: 120-230 V AC Output: 3-52 V DC/10 A, 120 W
;