SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GT2391-0AE60
Product
SIMATIC RF200/RF300 antenna connection cable PUR, UL 758, length 0.6 m trailing plug M8 straight/M8 angled to be connected between reader and antenna.
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GT2391-0AE60
Product Description SIMATIC RF200/RF300 antenna connection cable PUR, UL 758, length 0.6 m trailing plug M8 straight/M8 angled to be connected between reader and antenna.
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 572
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,046 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106026677
UPC 195125262737
Commodity Code 85442000
LKZ_FDB/ CatalogID ID10.M
Product Group (PCK/FAGR) 4095
Group Code (GCK/GBK) R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-06-03-07
eClass 14 27-06-03-07
eClass 6 27-06-03-07
eClass 7.1 27-06-03-07
eClass 8 27-06-03-07
eClass 9 27-06-03-07
eClass 9.1 27-06-03-07
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
IDEA 4 1712
UNSPSC 15 26-12-16-06
|
Buy product
Quantity 1 Piece
;