Transponder MDS D127 for RF200/RF300 ISO On-Metal Transponder M6 ISO 15693 chip type, NXP ICODE SLI, 112 byte user memory; 6x 6 mm (DxH); minimum order quantity 10 units.
Article Number (Market Facing Number) |
6GT2600-0AF00 |
Product Description |
Transponder MDS D127 for RF200/RF300 ISO On-Metal Transponder M6 ISO 15693 chip type, NXP ICODE SLI, 112 byte user memory; 6x 6 mm (DxH); minimum order quantity 10 units.
|
Product family |
MDS D127 |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
57T |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
1 Working day/Working days |
Net Weight (kg) |
0,001 Kg |
Packaging Dimension |
6,00 x 6,00 x 6,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
10 |
EAN |
4047618019709 |
UPC |
887621047511 |
Commodity Code |
85235200 |
LKZ_FDB/ CatalogID |
ID10.M |
Product Group (PCK/FAGR) |
4096 |
Group Code (GCK/GBK) |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-28-04-02 |
eClass |
14 |
27-28-04-02 |
eClass |
6 |
27-28-04-01 |
eClass |
7.1 |
27-28-04-01 |
eClass |
8 |
27-28-04-01 |
eClass |
9 |
27-28-04-02 |
eClass |
9.1 |
27-28-04-02 |
ETIM |
7 |
EC002996 |
ETIM |
8 |
EC002996 |
ETIM |
9 |
EC002996 |
IDEA |
4 |
6645 |
UNSPSC |
15 |
43-21-17-10 |
|
|
|
|