SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GT2600-5AG00
Product
transponder MDS D525 for RF200/RF300 Gen2, screw transponder M6 short, ISO 15693, chip type FUJITSU MB89R112, 8192-byte FRAM user memory 24x 10 mm (DxH); SW22; minimum order quantity 20 units.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GT2600-5AG00
Product Description transponder MDS D525 for RF200/RF300 Gen2, screw transponder M6 short, ISO 15693, chip type FUJITSU MB89R112, 8192-byte FRAM user memory 24x 10 mm (DxH); SW22; minimum order quantity 20 units.
Product family MDS D525
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 57T
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,035 Kg
Packaging Dimension 10,00 x 24,00 x 24,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 5
Additional Product Information
EAN 4047618064426
UPC 195125070356
Commodity Code 85235200
LKZ_FDB/ CatalogID ID10.M
Product Group (PCK/FAGR) 4096
Group Code (GCK/GBK) R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-28-04-02
eClass 14 27-28-04-02
eClass 6 27-28-04-01
eClass 7.1 27-28-04-01
eClass 8 27-28-04-01
eClass 9 27-28-04-02
eClass 9.1 27-28-04-02
ETIM 7 EC002996
ETIM 8 EC002996
ETIM 9 EC002996
IDEA 4 6645
UNSPSC 15 43-21-17-10
|
Buy product
Quantity 1 Piece
;