| |
SIMATIC RF200 Reader RF250R IO-Link IO-Link interface without antenna IP65, -25 to +70 °C, 50x 50x 30 mm, can be operated with: ANT 1, 3, 3NO, 8, 12, 18, 30; 8 byte IO; 38.4 Kbit/s.
Notes
Article Number (Market Facing Number) |
6GT2821-5AC32 |
Product Description |
SIMATIC RF200 Reader RF250R IO-Link IO-Link interface without antenna IP65, -25 to +70 °C, 50x 50x 30 mm, can be operated with: ANT 1, 3, 3NO, 8, 12, 18, 30; 8 byte IO; 38.4 Kbit/s.
|
Product family |
RF250R |
Product Lifecycle (PLM) |
PM400:Announcement of product phase-out |
PLM Effective Date |
Product phase-out since: 01.10.2023 |
Notes |
|
Successor |
6GT2821-5BC32 |
Successor Description |
SIMATIC RF200 Reader RF250R IO-Link interface V1.1; IP65, -25 to +70 °C, 50x 50x 30 mm, without antenna can be operated with: ANT 1, 3, 3NO, 8, 12, 18, 30; 32 byte IO; 230 Kbit/s |
Price Group / Headquarter Price Group |
572 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
1 Working day/Working days |
Net Weight (kg) |
0,014 Kg |
Packaging Dimension |
90,00 x 45,50 x 62,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618066512 |
UPC |
804766258763 |
Commodity Code |
84719000 |
LKZ_FDB/ CatalogID |
ID10-A |
Product Group (PCK/FAGR) |
4095 |
Group Code (GCK/GBK) |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-28-04-01 |
eClass |
14 |
27-28-04-01 |
eClass |
6 |
27-28-04-01 |
eClass |
7.1 |
27-28-04-01 |
eClass |
8 |
27-28-04-01 |
eClass |
9 |
27-28-04-01 |
eClass |
9.1 |
27-28-04-01 |
ETIM |
7 |
EC002998 |
ETIM |
8 |
EC002998 |
ETIM |
9 |
EC002998 |
IDEA |
4 |
6645 |
UNSPSC |
15 |
43-21-17-10 |
|
|
|
|