- Drive technology
- Automation technology
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
- Ordering Data Overview
- Catalogs and Price Lists
| |
SINAMICS G120 Power Module PM240-2 Unfiltered SINAMICS G120 Power Module PM 240-2 Unfiltered with integrated braking chopper 500-690 V 3 AC +10/-20% 47-63 Hz Power high overload: 75 kW at 200% 3 s, 150% 57 s, 100% 240 s; Ambient temperature -20 to +50 °C (HO); Power Low overload: 90 kW at 150% 3 s, 110% 57 s, 100% 240 s; Ambient temperature -20 to +40 °C (LO) 708x 305x 357 (HxWxD), FSF Degree of protection IP20 without control Unit and operating unit Released as of CU firmware version V4.7 HF8
Article Number (Market Facing Number) |
6SL3210-1PH31-0UL0 |
Product Description |
SINAMICS G120 Power Module PM240-2 Unfiltered SINAMICS G120 Power Module PM 240-2 Unfiltered with integrated braking chopper 500-690 V 3 AC +10/-20% 47-63 Hz Power high overload: 75 kW at 200% 3 s, 150% 57 s, 100% 240 s; Ambient temperature -20 to +50 °C (HO); Power Low overload: 90 kW at 150% 3 s, 110% 57 s, 100% 240 s; Ambient temperature -20 to +40 °C (LO) 708x 305x 357 (HxWxD), FSF Degree of protection IP20 without control Unit and operating unit Released as of CU firmware version V4.7 HF8
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
339 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
25 Working day/Working days |
Net Weight (kg) |
61,000 Kg |
Packaging Dimension |
469,00 x 745,00 x 385,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948668351 |
UPC |
804766361906 |
Commodity Code |
85044095 |
LKZ_FDB/ CatalogID |
D11.1SD |
Product Group (PCK/FAGR) |
9775 |
Group Code (GCK/GBK) |
R220 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.01.2017 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Diboron trioxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Tris(2-chloroethyl) phosphate (TCEP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-31-01 |
eClass |
14 |
27-02-31-01 |
eClass |
6 |
27-02-31-01 |
eClass |
7.1 |
27-02-31-01 |
eClass |
8 |
27-02-31-01 |
eClass |
9 |
27-02-31-01 |
eClass |
9.1 |
27-02-31-01 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
IDEA |
4 |
4139 |
UNSPSC |
15 |
39-12-10-07 |
|
|
|
|