SINAMICS S210 input voltage: 200-480 V 3AC -10%/+10% 6.0 A 45-66 Hz output voltage: 0 input V 5.0 A 0-550 Hz motor: 1.5 kW degree of protection: IP20 frame size B 70 x 322 x 223 (WxHxD)
Notes
Successor hint: Successor: 6SL5310-1BE11-5DF0
Article Number (Market Facing Number) |
6SL3210-5HE11-5UF0 |
Product Description |
SINAMICS S210 input voltage: 200-480 V 3AC -10%/+10% 6.0 A 45-66 Hz output voltage: 0 input V 5.0 A 0-550 Hz motor: 1.5 kW degree of protection: IP20 frame size B 70 x 322 x 223 (WxHxD)
|
Product family |
SINAMICS S210 servo converters |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 01.10.2024 |
Notes |
Successor hint: Successor: 6SL5310-1BE11-5DF0
|
Price Group / Headquarter Price Group |
DMM |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
10 Working day/Working days |
Net Weight (kg) |
3,300 Kg |
Packaging Dimension |
400,00 x 345,00 x 80,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948690239 |
UPC |
804766951459 |
Commodity Code |
85044085 |
LKZ_FDB/ CatalogID |
D32 |
Product Group (PCK/FAGR) |
4R30 |
Group Code (GCK/GBK) |
R220 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 06.03.2019 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-31-01 |
eClass |
14 |
27-02-31-01 |
eClass |
6 |
27-02-31-01 |
eClass |
7.1 |
27-02-31-01 |
eClass |
8 |
27-02-31-01 |
eClass |
9 |
27-02-31-01 |
eClass |
9.1 |
27-02-31-01 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
|
|
|
|